L-com

Heavy Duty CPU / PDU Power Cord - C14 to C13 - 15 Amp - 6 FT - Blue

  • Picture of Heavy Duty CPU / PDU Power Cord - C14 to C13 - 15 Amp - 6 FT - Blue
Picture of Heavy Duty CPU / PDU Power Cord - C14 to C13 - 15 Amp - 6 FT - Blue
SKU PPA00002BL-06F
Available to Ship Call us
Quantity Price
1 - 24 $31.39
25 - 49 $29.82
50 - 99 $28.25
100 + Call Us
Price $31.39

All Prices are in US Dollars and do not include duties



The L-com PPA00002BL-06F is a C14 to C13 power cord that is very common in data centers and server rooms. L-com offers multiple color options for this cord which is popular for color coding multiple cords. If the user needs to distiguish cords in high cord density areas, color coding can help. This power cable is rated for 15 amps and 250 volts.

Features
  • 15 Amp 250 Volt Rating
  • 14 AWG Conductors
  • IEC C14 Inlet to IEC C13 Outlet
  • Blue Jacket

Application
  • PC/Server
  • Powered Devices
  • Switch/Router
  • Power


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.