We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

HDMI male to female 6 inch adapter cable

SKU VHC00028
Available to Ship 335
Quantity Price
1 - 24 $33.59
25 - 49 $31.91
50 - 99 $30.23
100 + Call Us
Price $33.59

All Prices are in US Dollars and do not include duties



These adapter cables feature a male HDMI to female HDMI coupling connectored by 6 inches of fully shielded cable. These dongles, or "port savers" can be used as couplers, adapters, extend an HDMI cable or be used as a port saver, saving wear and tear on ports on expensive equipment. They include 30 AWG wires, aluminum mylar shielding and a black PVC jacket.

Features
  • 6 inch cable adapter
  • Fully mylar plus braided shielding
  • Male to female HDMI
  • Save wear and tear on ports of expensive equipment

Application
  • HDTV
  • Home theatre
  • Professional A/V applications
  • High speed HDMI with ethernet apllications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.