L-com

HDMI female to HDMI female adaptor,rotating 270 degrees

  • Picture of HDMI female to HDMI female adaptor,rotating 270 degrees
Picture of HDMI female to HDMI female adaptor,rotating 270 degrees
SKU LHDMI-RA-ADP
Available to Ship 299
Quantity Price
1 - 24 $36.19
25 - 49 $34.38
50 - 99 $32.57
100 + Call Us
Price $36.19

All Prices are in US Dollars and do not include duties



Introducing L-Com's LHDMI-RA-ADP HDMI Female to HDMI Female Adaptor, the perfect solution for connecting HDMI cables or ports in tight spaces. This versatile adaptor features a 270° rotating design, allowing you to connect your HDMI devices at any angle. With gold-plated contacts, the LHDMI-RA-ADP ensures superior signal transmission for the highest possible audio and video quality.

Whether you're connecting your home theater, digital signage, OEM HDMI designs, or professional A/V equipment, this adaptor is the perfect choice for any application. The LHDMI-RA-ADP is RoHS compliant, ensuring that it meets the highest standards for environmental safety. Its compact size and rotating design make it easy to use in any situation, providing you with maximum versatility and convenience.

Upgrade your HDMI connections today with the LHDMI-RA-ADP HDMI Female to HDMI Female Adaptor. With its high-quality construction, superior signal transmission, and versatile rotating design, this adaptor is the perfect choice for anyone who demands the very best in HDMI connectivity. Buy now and experience the ultimate in HDMI performance! For further information on similar products, our expert technical support and trained sales team can get you to the perfect HDMI 2.0 audio/video cables as per your requirement.


Features
  • Gold plated contacts ensure superior signal transmission
  • Used to connect HDMI cables or ports in confined space applications
  • RoHS compliant
  • Versatile 270° rotating design works with a myriad of applications

Application
  • Home theatre
  • Digital Signage
  • OEM HDMI designs
  • Professional A/V applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.