L-com

HDMI to DVI-D, Male to Male, 1080P, nylon braided cable, 1 Meter

  • Picture of HDMI to DVI-D, Male to Male, 1080P, nylon braided cable, 1 Meter
  • Picture of HDMI to DVI-D, Male to Male, 1080P, nylon braided cable, 1 Meter
Picture of HDMI to DVI-D, Male to Male, 1080P, nylon braided cable, 1 Meter
SKU HDMIDVI-MM-1M
Available to Ship 116
Quantity Price
1 - 24 $19.99
25 - 49 $18.99
50 - 99 $17.99
100 + Call Us
Price $19.99

All Prices are in US Dollars and do not include duties



L-com’s HDMIDVI-MM-1M is a HDMI to DVI-D conversion cable designed to transmit audio and video to multimedia and computers. This A/V cable is available in 1 meter length and has a rugged nylon braiding over cable sleeve for additional flexibility and protection. Our high quality HDMI cables are suitable for applications including digital projection, digital signage, high resolution monitors, flat panel displays and set top boxes. These HDMI to DVI-D cables are readily available in stock and same day shipping for local, domestic and international locations.

This HDMIDVI-MM-1M braided cable is the best solution to connect HDMI sources and displays. This A/V cable from L-com makes use of HDMI male to DVI-D male connectors and supports Up to 1080P@60HZ resolution. This HDMI to DVI-D connector cable has gold plated contacts to ensure superior signal transmission. Multiple lengths are available to best fit your application needs and to get your A/V device connected hassle free to your monitor or screen. L-com’s technical experts are always available for application help if needed.

The HDMIDVI-MM-1M series from L-com is in stock and available for purchase today. Urgency is in our DNA so make your online purchase right now to take advantage of our same day shipping. For further information on similar products, our expert technical support and trained sales team can get you to the perfect HDMI to DVI-D audio/video cables as per your requirement.


Features
  • HDMI to DVI-D conversion cable
  • Supports up to 1080P @ 60 Hertz
  • Fully molded Black PVC backshell construction for high durability
  • Rugged Nylon Braiding over PVC cable sleeve
  • Gold plated contacts ensure superior signal transmission
  • Available in four lengths

Application
  • Digital Projection
  • Digital Signage
  • High resolution monitor applications
  • Flat panel display applications
  • Set top box applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.