L-com's HDMULTI-1M is a stylish and durable HDMI AV multi-adapter with a robust aluminum shell and gold-plated contacts that combine functionality and aesthetics. One end of this AV adapter features four different input connectors, including a USB type-C, HDMI, mini DisplayPort, and DisplayPort for broad compatibility across many devices. The other end of this multi-adapter features an HDMI connector to output content to your digital projector or HD display.
The HDMULTI-1M HDMI AV multi-adapter supports video resolutions up to Ultra HD 4K at 60 Hz and is backward compatible with lower resolutions for an enhanced video experience. The plug-and-play design of this adapter makes installation simple without the need for additional software downloads. This silver-colored AV adapter has a cable length of 1 meter, which provides the perfect reach for flexible placement while keeping your office or presentation room free from tangled cables. A micro USB port is available to add extra power to the adapter if your devices require it and does not provide its own power.
Our multiport digital AV adapter eliminates the need for multiple single-point adapters that cause clutter and are easily misplaced. This HDMULTI-1M dongle-style adapter is suitable for high-resolution monitors, digital signage and projection, conference rooms, boardrooms, HDTV, and office and work-from-home (WFM) applications. Additional dimensions and specifications for this AV multi-adapter are on our downloadable PDF datasheet above.
L-com has one of the largest in-stock selections of HDMI AV multi-adapters for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal multiport to HDMI AV adapter for your requirements.
Features
- Elevate your conference room by providing a seamless way to connect USB C, HDMI, Mini DisplayPort and DisplayPort to your HDMI enabled monitor, screen or television all with one adapter
- Expect a crystal clear display with supported resolutions of up to 4K@60Hz
- A stylish and durable design combines functionality with aesthetics with a robust aluminum shell and gold plated contacts
- A Micro USB is available to power the adapter if power is required (5V2A) and not provided by the source
- Over 1 meter design provides the perfect reach for flexible placement while keeping your office or presentation room free from tangled cables
Application
- High Resolution Monitors
- Digital Signage and Projection
- Conference Rooms, Boardrooms, Office and Work from Home (WFM)
- External Device Hook Up
- HDTV