L-com

Ultra High Speed Locking HDMI Cable, Lock Male Top Screw to Lock Male Top Screw, Supports 8K Resolutions, HDR & VRR, Black, 1.0 Meter

  • Picture of Ultra High Speed Locking HDMI Cable, Lock Male Top Screw to Lock Male Top Screw, Supports 8K Resolutions, HDR & VRR, Black, 1.0 Meter
  • Picture of Ultra High Speed Locking HDMI Cable, Lock Male Top Screw to Lock Male Top Screw, Supports 8K Resolutions, HDR & VRR, Black, 1.0 Meter
  • Picture of Ultra High Speed Locking HDMI Cable, Lock Male Top Screw to Lock Male Top Screw, Supports 8K Resolutions, HDR & VRR, Black, 1.0 Meter
Picture of Ultra High Speed Locking HDMI Cable, Lock Male Top Screw to Lock Male Top Screw, Supports 8K Resolutions, HDR & VRR, Black, 1.0 Meter
SKU HD21-SCW-MM-1M
Available to Ship 485
Quantity Price
1 - 24 $37.19
25 - 49 $35.33
50 - 99 $33.47
100 + Call Us
Price $37.19

All Prices are in US Dollars and do not include duties



The L-com HD21-SCW-MM-1M is a locking HDMI® cable designed to transmit audio and video from an HDMI® source to an HDMI® display. Our HDMI® cable features a 4-40 top-screw male to a 4-40 top-screw male connector configuration allowing you to screw in both ends if supported by the source and display jacks.

The HD21-SCW-MM-1M locking HDMI® cable comes with a screw down connection to protect your critical applications from accidental disconnects. This Ultra High Speed HDMI® cable from L-com is backward compatible with earlier iterations of the HDMI® specification, which makes it a great option for B2B, office, industrial automation, building automation, consumer electronics and A/V installation applications.

The HD21-SCW-MM-1M locking HDMI® cable from L-com is available in a 1 meter length and offers audio and video quality up to 4K resolutions at 120Hz, 8K resolutions at 60Hz, 48Gbps bandwidth and supports HDR (High Dynamic Range) and VRR (Variable Refresh Rate) as indicated by the HDMI® 2.1 specification. Additional dimensions and specifications for this locking HDMI® cable can be found on our downloadable PDF datasheet above.

L-com has the largest in-stock selection of HDMI® cables with same business day shipment for local, domestic and international orders. Make your online purchase right now to take advantage of our same business day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the locking HDMI® male to male cable for your requirements.


Features
  • HDMI Ethernet Channel
  • Both Connectors are Locking
  • Supports up to 8K @ 60 Hertz
  • Up to 40 Gbps
  • Gold plated contacts ensure superior signal transmission
  • Available in 1 Meter and 2 Meter lengths

Application
  • Digital Signage
  • Multimedia
  • Professional A/V installations
  • Industrial or building automation
  • Consumer Electronics


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.