We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

HDMI 2.1 HDMI Cable, M/M, Silver Aluminum shell, Black nylon braid cable, Support 8K@60HZ, 4K@120HZ, 3M

SKU LHDMI21-SAMM-3M
Available to Ship 231
Quantity Price
1 - 24 $44.59
25 - 49 $42.36
50 - 99 $40.13
100 + Call Us
Price $44.59

All Prices are in US Dollars and do not include duties



The L-com LHDMI21-SAMM-3M is an HDMI 2.1 to HDMI cable, which is designed to transmit audio and video to displays and computers that support HDMI 2.1. Our HDMI cable is ruggedized, highly durable and has right angle connections for tight spaces. This audio video cable is available in a 3 meter length and has an outer nylon braid for additional flexibility and protection.

The 3 meter patch cable is used for B to B, office, consumer electronics, A/V installation, industrial and building automation applications. To ensure superior signal transmission, L-com HDMI braided cable comes with gold plated HDMI 2.1 to HDMI connectors. The LHDMI21-SAMM-3M A/V cable is backward compatible with earlier models and supports resolutions up to 8K@60HZ and 4K@120HZ.

This conversion cable has black nylon braid over a PVC cable sleeve and silver aluminum shells. The LHDMI21-SAMM-3M braided cable is ideal for smart TV, computers, laptops, PlayStation, gaming console, HD TV box, speakers and audio systems. Our L-com patch cable is used for high definition resolutions of 720P, 1080P, 4K and 8K, home theater, ultra-high speed HDMI, high speed HDMI with Ethernet, digital signage and professional A/V applications.

The L-com has one of the largest in-stock collections of male to male HDMI cables for all your critical equipment and power sources. Quickly make your online purchase right now to take advantage of our same business day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the HDMI 2.1 to HDMI cable as per your requirements.


Features
  • HDMI 2.1 Supports up to 8K @ 60 Hertz or 4K @ 120Hz
  • Silver Aluminum Shell
  • Rugged Black Nylon Braiding over PVC cable sleeve
  • Gold plated contacts ensure superior signal transmission

Application
  • High definition resolutions of 720P, 1080P, 4K, 8K
  • Home theater and gaming
  • Ultra High Speed HDMI; High Speed HDMI with Ethernet
  • Digital Signage
  • Professional A/V applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.