HDMI 2.0 Type A to Type A AOC 30 meter

Item # AOC-HDAA-20-030
Availability
18
Price Table
Quantity Price
1 - 9 $530.00
10 - 24 $508.80
25 - 99 $487.60
100 + Call Us
Add to Cart

Description

The L-com AOC-HDAA-20 series are HDMI 2.0 Active Optical Cables (AOCs) that are a hybrid cable with fiber and copper wires which provide full HDMI signal integrity up to 100M. The L-com AOC-HDAA-20 series AOCs are HDMI 2.0 compatible with HDR capabilities and supports a wide range of resolutions up to 4K@60Hz. The AOC-HDAA-20 series AOCs are light weight and flexible with a bend radius of 45mm, requires no external power supply, and are resistant to EMI and RFI. All of L-com's AOC-HDAA-20 series HDMI Active Optical Cables are in stock and ready to ship today!

Features
  • Hybrid optical cable with fiber and copper
  • Supports wide range of resolutions up to 4K@60Hz
  • Compatible with HDMI 2.0, EDID, HDR, HDCP (2.2)
  • Supports Multi-channel audio
  • No loss of signal and reduced EMI/RFI
  • Plug and Play
  • Source and Display are easily identifiable
Application
  • Digital and LED signage
  • Medical Imaging Equipment
  • Home Theater Applications (Blue-Ray, 3D Video, Projectors, DVR, Game Consoles and Computers)
  • Conference Room Video Equipment
  • TV Broadcast Station


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov