Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

Premium High Speed Locking HDMI Cable, Lock Male with Top Screw to Standard Male, Supports 4K Resolution and HDR, Black, 1.0 Meter

  • Picture of Premium High Speed Locking HDMI Cable, Lock Male with Top Screw to Standard Male, Supports 4K Resolution and HDR, Black, 1.0 Meter
  • Picture of Premium High Speed Locking HDMI Cable, Lock Male with Top Screw to Standard Male, Supports 4K Resolution and HDR, Black, 1.0 Meter
  • Picture of Premium High Speed Locking HDMI Cable, Lock Male with Top Screw to Standard Male, Supports 4K Resolution and HDR, Black, 1.0 Meter
Picture of Premium High Speed Locking HDMI Cable, Lock Male with Top Screw to Standard Male, Supports 4K Resolution and HDR, Black, 1.0 Meter
SKU HD20-SCWN-MM-1M
Available to Ship 500
Quantity Price
1 - 24 $28.79
25 - 49 $27.35
50 - 99 $25.91
100 + Call Us
Price $28.79

All Prices are in US Dollars and do not include duties



The L-com HD20-SCWN-MM-1M is a locking HDMI® cable designed to transmit audio and video from an HDMI® source to an HDMI® display. Our HDMI® cable features a 4-40 top-screw male to non-screw male connector configuration allowing you to screw in one end if supported by the source or display jack.

The HD20-SCWN-MM-1M locking HDMI® cable comes with a screw down connection to protect your critical applications from accidental disconnects. This Premium High Speed HDMI® cable from L-com is backward compatible with earlier iterations of the HDMI® specification, which makes it a great option for B2B, office, industrial automation, building automation, consumer electronics and A/V installation applications.

The HD20-SCWN-MM-1M locking HDMI® cable from L-com is available in a 1 meter length and offers audio and video quality up to 4K resolutions at 60Hz and supports HDR (High Dynamic Range) as indicated by the HDMI® 2.0 specification. Additional dimensions and specifications for this locking HDMI® cable can be found on our downloadable PDF datasheet above.

L-com has the largest in-stock selection of HDMI® cables with same business day shipment for local, domestic and international orders. Make your online purchase right now to take advantage of our same business day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the locking HDMI® male to male cable for your requirements.


Features
  • HDMI Ethernet Channel
  • One Locking connector
  • Supports up to 4K @ 60 Hertz
  • Up to 18 GBPS
  • Gold plated contacts ensure superior signal transmission
  • Available in 1 Meter and 2 Meter lengths

Application
  • Digital Signage
  • Multimedia
  • Professional A/V installations
  • Industrial or building automation
  • Consumer Electronics


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.