L-com's angled HDMI-MM-RAUU-3M cable is the ideal solution for the connection of an HDMI® source to an HDMI® display in tight confines. Our up male to up male cable delivers high quality video and audio with up to 4K resolution at 60Hz and HDR (High Dynamic Range) to a connected display.
Our audio video cable is available in a 3.0 Meter length and supports 18 Gbps data transfer rate. This HDMI® has an outer nylon braid, which gives additional flexibility and protection. This HDMI-MM-RAUU-3M cable is suitable for office use, industrial and building automation, consumer electronics, A/V installations, digital signage, and multimedia applications. Multiple lengths and angles are available to best fit your application needs and to get your A/V device connected hassle free to your monitor or screen.
The nylon braided cable comes with gold plated contacts for superior conductivity and error-free data transmission. This HDMI-MM-RAUU-3M is enabled to support features such as 4K@60Hz, HDR and 18Gbps as indicated by the HDMI® 2.0 specification and the angled connectors make the cable the best solution to connect HDMI® sources and displays in tight spaces. See photo and drawing for full details on the orientation of each connector to measure and match for your specific application needs.
L-com has the largest in-stock selection of Premium High Speed HDMI® male to male cables with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the HDMI-MM-RAUU-3M cable for your requirements.
Features
- HDMI Ethernet Channel
- Supports up to 4K @ 60 Hertz
- Zinc Alloy Shell
- Rugged Nylon Braiding over PVC cable sleeve
- Gold plated contacts ensure superior signal transmission
- Available in four lengths
Application
- Digital Signage
- Multimedia
- Professional A/V installations
- Industrial or building automation
- Consumer Electronics