DescriptionL-com’s HDMI-MM-RADD-3M is a HDMI 2.0 cable designed to transmit audio and video to multimedia and computers. This A/V cable is available in 3 meter length and has an outer nylon braided for additional flexibility and protection. Our high quality HDMI cables are suitable for applications including digital signage, professional A/V installations, industrial or building automation and consumer electronics. These HDMI 2.0 cables are readily available in stock and same day shipping for local, domestic and international locations. This HDMI-MM-RADD-3M audio/video cable is a best solution to connect HDMI sources and displays in tight spaces. This A/V cable from L-com makes use of right angle HDMI 2.0 male to male Down orientation connectors and supports Up to 4K@60HZ resolution. This right angle HDMI 2.0 connector cable has gold plated contacts to ensure superior signal transmission. Our HDMI 2.0 digital video cable has a PVC body material and is available in black color. The A/V cable features a shell construction for high durability. Multiple lengths are available to best fit your application needs and to get your A/V device connected hassle free to your monitor or screen. The HDMI-MM-RADD-3M series from L-com is in stock and available for purchase today. Urgency is in our DNA so make your online purchase right now to take advantage of our same day shipping. For further information on similar products, our expert technical support and trained sales team can get you to the perfect HDMI 2.0 audio/video cables as per your requirement. Features
Application
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov Similar Products |