L-com

Premium High Speed Nylon Braided HDMI Cable, Male to Male, Supports 4K Resolution and HDR, 2.0 Meter

  • Picture of Premium High Speed Nylon Braided HDMI Cable, Male to Male, Supports 4K Resolution and HDR, 2.0 Meter
  • Picture of Premium High Speed Nylon Braided HDMI Cable, Male to Male, Supports 4K Resolution and HDR, 2.0 Meter
  • Picture of Premium High Speed Nylon Braided HDMI Cable, Male to Male, Supports 4K Resolution and HDR, 2.0 Meter
Picture of Premium High Speed Nylon Braided HDMI Cable, Male to Male, Supports 4K Resolution and HDR, 2.0 Meter
SKU HDMI-MM-2M
Available to Ship 47
Quantity Price
1 - 24 $38.19
25 - 49 $36.28
50 - 99 $34.37
100 + Call Us
Price $38.19

All Prices are in US Dollars and do not include duties



The L-com HDMI-MM-2M cable is the ideal solution for the connection of an HDMI® source to an HDMI® display. Our male to male cable delivers high quality video and audio with up to 4K resolution at 60Hz and HDR (High Dynamic Range) to a connected display.

Our audio video cable is available in a 2.0 Meter length and supports 18 Gbps data transfer rate. This HDMI® cable has an outer nylon braid, which gives additional flexibility and protection. This HDMI-MM-2M cable is suitable for office use, industrial or building automation, consumer electronics, A/V installations, digital signage, and multimedia applications.

The nylon braided cable comes with gold plated contacts for superior conductivity and error-free data transmission. This HDMI-MM-2M is enabled to support features such as 4K@60Hz, HDR and 18Gbps as indicated by the HDMI® 2.0 specification.

L-com has the largest in-stock selection of Premium High Speed HDMI® male to male cables with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the HDMI-MM-2M cable for your requirements.


Features
  • HDMI Ethernet Channel
  • Supports up to 4K @ 60 Hertz
  • Rugged Nylon Braiding over PVC cable sleeve
  • Gold plated contacts ensure superior signal transmission
  • Available in four lengths

Application
  • Digital Signage
  • Multimedia
  • Professional A/V installations
  • Industrial or building automation
  • Consumer Electronics


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.