L-com

HDMI 2.0 to DVI, M/M, Silver Zinc Alloy Shell with Gold Plated Connector, black nylon braid cable, 1080P @ 60 Hz, 10FT

  • Picture of HDMI 2.0 to DVI, M/M, Silver Zinc Alloy Shell with Gold Plated Connector, black nylon braid cable, 1080P @ 60 Hz, 10FT
Picture of HDMI 2.0 to DVI, M/M, Silver Zinc Alloy Shell with Gold Plated Connector, black nylon braid cable, 1080P @ 60 Hz, 10FT
SKU LHDDVI-ZMM-10FT
Available to Ship 162
Quantity Price
1 - 24 $32.59
25 - 49 $31.29
50 - 99 $30.31
100 + Call Us
Price $32.59

All Prices are in US Dollars and do not include duties



The L-com LHDDVI-ZMM-10FT is an HDMI 2.0 to DVI cable, which is ideal for B to B, office, consumer electronics, A/V installation, industrial and building automation applications. This audio video cable is available in a 3.05 meter length and has an outer nylon braid for additional protection. Our HDMI cable features flexibility, ruggedized, highly durable and has gold plated connectors. These braided cables are available in two lengths.

The 3.05 meter LHDDVI-ZMM-10FT patch cable is used for the transfer of both high-definition audio and video through a single cable from one device to another. Our male to male conversion cable connects a computer or DVI -equipped device to an HDMI 2.0-equipped HDTV or display. To ensure superior signal transmission L-com HDMI braided cable comes with gold plated HDMI 2.0 to DVI connectors. The conversion cable has black nylon braid over a PVC cable sleeve and silver zinc. These HDMI cables are available in two lengths.

This LHDDVI-ZMM-10FT A/V cable is backwards compatible with DVI-D and DVI-I signals and supports resolutions up to 1080P@60HZ. L-com HDMI 2.0 to DVI cable can even connect HDMI-equipped devices like Blu-Ray, PlayStation 3, or Xbox 360 to a DVI-equipped monitor or TV. The 3.05 meter HDMI cable is suitable for device-to-HDTV gaming, television, home-theater entertainment, digital projection, digital signage, high-resolution monitor, flat panel display and set top box applications.

The L-com has one of the largest in-stock collections of male to male HDMI cables for all your critical equipment and power sources. Quickly make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the HDMI 2.0 to DVI cable as per your requirements.


Features
  • HDMI to DVI-D conversion cable
  • Supports up to 1080P @ 60 Hertz
  • Rugged Nylon Braiding over PVC cable sleeve
  • Silver Zinc Alloy Shell
  • Gold plated contacts ensure superior signal transmission
  • Available in two lengths

Application
  • Digital Projection
  • Digital Signage
  • High resolution monitor applications
  • Flat panel display applications
  • Set top box applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.