DescriptionThe L-com LHDMI2-RAR-MM-3M is an HDMI 2.0 to HDMI cable, which is designed to transmit audio and video to displays and computers that support HDMI 2.0. Our HDMI cable is ruggedized, highly durable and has 90 degree right angle connections for tight spaces. This audio video cable is available in a 3 meter length and has an outer nylon braid for additional flexibility and protection. The 3 meter patch cable is used for B to B, office, consumer electronics, A/V installation, industrial and building automation applications. To ensure superior signal transmission, L-com HDMI braided cable comes with gold plated HDMI 2.0 to HDMI connectors. The LHDMI2-RAR-MM-3M A/V cable is backward compatible with earlier models and supports resolutions up to 8K@60HZ and 4K@120HZ. These HDMI cables are available in two lengths. This conversion cable has black nylon braid over a PVC cable sleeve and black PVC shells. The LHDMI2-RAR-MM-3M braided cable is ideal for smart TV, computers, laptops, PlayStation, gaming console, HD TV box, speakers and audio systems. Our L-com patch cable is used for high definition resolutions of 720P, 1080P, 4K and 8K, home theater, ultra-high speed HDMI, high speed HDMI with Ethernet, digital signage and professional A/V applications. The L-com has one of the largest in-stock collections of male to male HDMI cables for all your critical equipment and power sources. Quickly make your online purchase right now to take advantage of our same business day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the HDMI 2.0 to HDMI cable as per your requirements. Features
Application
![]() |