HDMI 2.0 90 degree Left Angle, M/M, Black PVC Shell with black nylon braid cable, Support 4K@60HZ, 1M

Item # LHDMI2-RAL-MM-1M
Availability
388
Price Table
Quantity Price
1 - 24 $12.86
25 - 49 $12.22
50 - 99 $11.57
100 + Call Us
Add to Cart

Description

The L-com LHDMI2-RAL-MM-1M is an HDMI 2.0 to HDMI cable, which is designed to transmit audio and video to displays and computers that support HDMI 2.0. Our HDMI cable is ruggedized, highly durable and has 90 degree left angle connections for tight spaces. This audio video cable is available in a 1 meter length and has an outer nylon braid for additional flexibility and protection.

The 1 meter patch cable is used for B to B, office, consumer electronics, A/V installation, industrial and building automation applications. To ensure superior signal transmission, L-com HDMI braided cable comes with gold plated HDMI 2.0 to HDMI connectors. The LHDMI2-RAL-MM-1M A/V cable is backward compatible with earlier models and supports resolutions up to 8K@60HZ and 4K@120HZ. These HDMI cables are available in two lengths.

This conversion cable has black nylon braid over a PVC cable sleeve and black PVC shells. The LHDMI2-RAL-MM-1M braided cable is ideal for smart TV, computers, laptops, PlayStation, gaming console, HD TV box, speakers and audio systems. Our L-com patch cable is used for high definition resolutions of 720P, 1080P, 4K and 8K, home theater, ultra-high speed HDMI, high speed HDMI with Ethernet, digital signage and professional A/V applications.

The L-com has one of the largest in-stock collections of male to male HDMI cables for all your critical equipment and power sources. Quickly make your online purchase right now to take advantage of our same business day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the HDMI 2.0 to HDMI cable as per your requirements.


Features
  • HDMI Ethernet Channel
  • Used to connect HDMI sources and displays in tight spaces
  • Supports up to 4K @ 60 Hertz
  • PVC Shell with Rugged Nylon Braiding over PVC cable sleeve
  • Gold plated contacts ensure superior signal transmission
  • Available in two lengths
Application
  • Digital Audio/Video
  • Digital Signage
  • Professional A/V
  • Multimedia
  • Home Theatre


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov