We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Hand Formable Test Probe SMA Female 2 Hole Flange to Straight Cut Lead Cable Assembly using LC047TB Coax, Stainless Steel Body, 3 IN

SKU LCCA30710-3IN
Available to Ship 10
Quantity Price
1 - 24 $53.99
25 - 49 $51.29
50 - 99 $48.59
100 + Call Us
Price $53.99

All Prices are in US Dollars and do not include duties



L-com test probe SMA female 2 hole flange to straight cut lead cable assembly using LC047TB coax is available for same day shipping from our facility. This high quality SMA cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA30710 SMA cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF test probe coaxial cable assemblies are built with SMA 2 hole flange connection on one end and Straight Cut Lead connection on the other. This test probe SMA to Straight Cut Lead cable from L-com has a female to sexless gender combination. Our SMA female to Straight Cut Lead sexless coaxial assembly part number LCCA30710 can also be known as test probe SMA jack to Straight Cut Lead sexless cable assembly when using alternate gender names.

SMA jack to Straight Cut Lead sexless cable assembly LCCA30710 is manufactured with a formable coax. These formable SMA to Straight Cut Lead cable assemblies use LC047TB coax and are single shielded. L-com single shielded test probe SMA female 2 hole flange to straight cut lead cable assembly using LC047TB coax is built from quality components by skilled assemblers with many years of experience.

Technical performance specifications on these SMA female2 hole flange to Straight Cut Lead sexless cables are located on the LCCA30710 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a test probe Straight Cut Lead sexless to SMA female 2 hole flange cable assembly because it can be used in the opposite direction.

Test probe SMA female 2 hole flange to straight cut lead cable assembly using LC047TB coax is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our SMA to Straight Cut Lead cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our test probe SMA female 2 hole flange to straight cut lead cable assembly using LC047TB coax.


Features
  • 100% RF Tested prior to final trim
  • 1.4 Max VSWR to 18 GHz
  • 100% High Pot Tested to 500V
  • 0.047 Diameter Formable coax
  • Individually packed in protective tube

Application
  • Used as an RF Test Probe to 18 GHz
  • RF PCB Board Measurements
  • Signal Injection


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
SMA
Connector 1 Gender
Female
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector Mount Method 1
2 Hole Flange
Connector 1 Impedance
50 Ohm
Connector 2 Series
Straight Cut Lead
Connector 2 Gender
Hermaphroditic
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 1 Body Material
Stainless Steel
Connector 1 Body Plating
Gold
RF Cable Part Number
LC047TB
RF Cable Type
LC047TB
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.