L-com

Halogen Free TRB 3-Lug Insulated Bulkhead Jack with Bend Relief to Blunt Cut Cable Using 78 Ohm TWCH-78-2, 48" Coax

  • Picture of Halogen Free TRB 3-Lug Insulated Bulkhead Jack with Bend Relief to Blunt Cut Cable Using 78 Ohm TWCH-78-2, 48" Coax
Picture of Halogen Free TRB 3-Lug Insulated Bulkhead Jack with Bend Relief to Blunt Cut Cable Using 78 Ohm TWCH-78-2, 48" Coax
SKU LC3MSA00405-48
Available to Ship 4
Quantity Price
1 - 9 $165.99
10 - 24 $159.35
25 - 99 $152.71
100 + Call Us
Price $165.99

All Prices are in US Dollars and do not include duties



L-com’s LC3MSA00405-48 is a halogen free, TRB insulated bulk head 3-lug cable jack with bend relief to blunt MIL-STD-1553 .242" O.D. 78 ohm, Twinaxial shielded twisted pair cable assembly from L-Com. These cable assemblies have popular TRB jack connectors with 3-lug bayonet coupling designs. These MIL-STD-1553 Twinaxial cable assemblies with TRB connector interface are the most popular cable assemblies used in wide interconnect applications to be used with bus couplers, avionics control boxes, and bus relays.

The LC3MSA00405-48 halogen free, TRB insulated bulk head 3-lug cable jack with bend relief to blunt, Twinaxial shielded twisted pair MIL-STD-1553 cable assemblies are bend/strain relief. These cable assemblies have Twinax connectivity and are ideal for applications such as Aircraft avionics and test labs. These cable assemblies can withstand severe shocks and vibrations, making them critical avionics components. The halogen free, TRB insulated bulk head 3-lug cable jack with bend relief to blunt, Twinaxial shielded twisted pair cable assemblies have a robust design and are easy to use.

L-com has one of the largest in-stock selections of halogen free, TRB insulated bulk head 3-lug cable jack with bend relief to blunt, Twinaxial shielded twisted pair MIL-STD-1553 cable assemblies with same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal halogen free, TRB insulated bulk head 3-lug cable jack with bend relief to blunt, Twinaxial shielded twisted pair MIL-STD-1553 cable assemblies for your requirements.


Features
  • MIL-STD-1553
  • -30°C to +80°C
  • 78 ohms
  • Halogen Free
  • Non-Toxic
  • Bend Relief
  • Insulated

Application
  • Military Contractors
  • MIL-STD-1553
  • Data
  • Safer Enviroments
  • Ventilation critical areas

Key Specifications

Key Specifications

Connector 1 Series
TRB 3-Lug
Connector 1 Gender
Jack
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector Mount Method 1
Bulkhead Insulated
Connector 1 Impedance
78 Ohm
Connector 2 Series
Blunt Cut
Connector 2 Gender
Genderless
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
TWCH-78-2
RF Cable Type
TWCH-78-2
RF Cable Impedance
78 Ohm
Length, Max
48 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.