L-com

Hydrogen Sulfide Gas Sensor Module, 1-200 ppm, Analog and TTL level Output

  • Picture of Hydrogen Sulfide Gas Sensor Module, 1-200 ppm, Analog and TTL level Output
Picture of Hydrogen Sulfide Gas Sensor Module, 1-200 ppm, Analog and TTL level Output
SKU SRAQ-G116
Available to Ship 13
Quantity Price
1 - 9 $245.99
10 - 24 $236.15
25 - 99 $226.31
100 + Call Us
Price $245.99

All Prices are in US Dollars and do not include duties



The L-com SRAQ-G116 gas sensor module is used to detect the presence and concentration of hydrogen sulfide and other sulfur based organic vapors. This device requires a 5 VDC ± 0.2 V power supply, a < 150 mA working current, and has a detection range of 1-200 ppm. Our 5 VDC ± 0.2 V sensor module is well suited for outdoor air quality monitoring, factory settings, commercial sites - school, hospitals etc., smart buildings, and other areas where H2S is a concern.

The hydrogen sulfide and other sulfur based organic vapors sensor module has 4 pin male header which allows for easy integration into gas detection devices. The sensor module has good sensitivity and selectivity to hydrogen sulfide and other sulfur based organic vapors, which makes it less affected by temperature and humidity. This SRAQ-G116 sensor module has a analog and TTL level output modes and it operates at temperatures ranging from -10 to 50 Degrees C.

L-com has the largest in-stock selection of IoT gas sensor modules with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect hydrogen sulfide and other sulfur based organic vapors gas sensor module per your requirement.


Features
  • Features Mq136 sensing element
  • High sensitivity and selectivity
  • Adjustable sensitivity
  • Detection range 1-200ppm
  • Analog and TTL outputs
  • 4pin male header

Application
  • Outdoor air quality monitoring
  • Factory settings
  • Commercial sites - School, hospitals etc.
  • Smart buildings
  • Other areas where H2S is a concern

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.