L-com

H2S Gas Transmitter, 12 VDC Working Voltage, 0-300 ppm, RS485 Output

  • Picture of H2S Gas Transmitter, 12 VDC Working Voltage, 0-300 ppm, RS485 Output
Picture of H2S Gas Transmitter, 12 VDC Working Voltage, 0-300 ppm, RS485 Output
SKU SRAQ-D199-1
Available to Ship 4
Quantity Price
1 - 9 $327.99
10 - 24 $314.87
25 - 99 $301.75
100 + Call Us
Price $327.99

All Prices are in US Dollars and do not include duties



The L-com SRAQ-D199-1 hydrogen sulfide (H2S) gas transmitter is most suitable for IoT applications. This transmitter is used to detect the presence and concentration of hydrogen sulfide gas and uses standard Modbus-RTU protocol. Our hydrogen sulfide industrial transmitter is specifically developed for public restrooms, manufacturing facilities, warehouses, and other commercial buildings where hydrogen sulfide gas concentration is a concern.

This wall-mounted device features low power consumption, allows long distance transmission, good repeatability, and stability. The hydrogen sulfide (H2S) gas transmitter requires a 12 to 24 VDC power supply and has a detection range of 0 to 300 ppm. The SRAQ-D198-1 transmitter is well suited for outdoor air quality monitoring, factory settings, and smart buildings.

L-com has the largest in-stock selection of wall mounted IoT gas transmitter with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect hydrogen sulfide (H2S) gas transmitter per your requirement.


Features
  • Integrated sensor probe
  • Low power consumption
  • Good repeatability and stability
  • Wide linear range 0-300ppm
  • Modbus RS485 output
  • Wall-mount

Application
  • Outdoor air quality monitoring
  • Factory settings
  • Commercial sites - School, hospitals etc.
  • Smart buildings
  • Other areas where H2S is a concern

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.