L-com

H2 Sensor Module, 100-1,000 ppm, 0-10V output

  • Picture of H2 Sensor Module, 100-1,000 ppm, 0-10V output
Picture of H2 Sensor Module, 100-1,000 ppm, 0-10V output
SKU SRAQ-G211
Available to Ship 18
Quantity Price
1 - 24 $85.99
25 - 49 $81.69
50 - 99 $77.39
100 + Call Us
Price $85.99

All Prices are in US Dollars and do not include duties



The L-com SRAQ-G211 hydrogen (H2) gas sensor module is most suitable for IoT applications. This sensor module is used to detect the presence and concentration of hydrogen (H2) gas. Our wall or DIN rail mounted sensor module is well suited for leak detection, boiler room, battery storage and back-up power bank, and other areas where H2 is a concern.

This SRAQ-G211 sensor module has an analog output with adjustable sensitivity. The device has integrated circuitry which produces a voltage signal corresponding to the gas concentrations. Our hydrogen (H2) gas sensor module can detect hydrogen gas concentrations ranging from 100 to 1,000 ppm.

L-com has the largest in-stock selection of IoT gas sensor with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect hydrogen (H2) gas sensor module per your requirement.


Features
  • Highly sensitive to Hydrogen H2
  • 24VDC supply
  • Adjustable sensitivity
  • Analog outputs
  • Wall or DIN rail mountable

Application
  • Leak detection
  • Boiler rooms
  • Battery storage and back-up power banks
  • Other areas where H2 is a concern

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.