L-com

Hydrogen(H2) Gas Sensor Module, 50-10000 ppm, Analog and TTL level Output, MQ8 Sensing Element

  • Picture of Hydrogen(H2) Gas Sensor Module, 50-10000 ppm, Analog and TTL level Output, MQ8 Sensing Element
Picture of Hydrogen(H2) Gas Sensor Module, 50-10000 ppm, Analog and TTL level Output, MQ8 Sensing Element
SKU SRAQ-G013
Available to Ship 32
Quantity Price
1 - 24 $8.59
25 - 49 $8.16
50 - 99 $7.73
100 + Call Us
Price $8.59

All Prices are in US Dollars and do not include duties



The L-com SRAQ-G013 gas sensor module is used to detect the presence and concentration of hydrogen(H2) gas. This device requires a 5 VDC ± 0.2 V power supply, a < 150 mA working current, and has a detection range of 50-10000 ppm. Our 5 VDC ± 0.2 V sensor module is well suited for portable H2 detector, leak detection, boiler rooms, battery storage and back-up power banks.

The hydrogen(H2) gas sensor module has 4 pin male header which allows for easy integration into gas detection devices. The sensor module features a MQ8 sensing element with good sensitivity and selectivity to hydrogen(H2) gas, which makes it less affected by temperature and humidity. This SRAQ-G013 sensor module has a analog and TTL level output modes and it operates at temperatures ranging from -10 to 50 Degrees C.

L-com has the largest in-stock selection of IoT gas sensor modules with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect hydrogen(H2) gas sensor module per your requirement.


Features
  • Features Mq8 sensing element
  • Highly sensitive to Hydrogen
  • Analog and TTL level outputs
  • 4pin male header

Application
  • Portable H2 detector
  • leak detection
  • Boiler rooms
  • Battery storage and back-up power banks

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.