Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

Fiber Optic Outdoor patch cable, Simplex SMF(G.657.A2), H-Optic SC/APC to H-Optic SC/APC with 5.0mm LSZH jacket, 2M

  • Picture of Fiber Optic Outdoor patch cable, Simplex SMF(G.657.A2), H-Optic SC/APC to H-Optic SC/APC with 5.0mm LSZH jacket, 2M
Picture of Fiber Optic Outdoor patch cable, Simplex SMF(G.657.A2), H-Optic SC/APC to H-Optic SC/APC with 5.0mm LSZH jacket, 2M
SKU FOCB033015N02M
  Available for backorder
Quantity Price
1 - 24 $40.59
25 - 49 $38.56
50 - 99 $36.53
100 + Call Us
Price $40.59

All Prices are in US Dollars and do not include duties



The L-com FOCB033015N02M series is an Outdoor Patch Cord H optic (SC/APC) - H optic (SC/APC) SM G657A2 Simplex LSZH 5.0mm 2M Double-ended . The L-com FOCB033015N02M H optic (SC/APC) - H optic (SC/APC) SM patch cord is best suited for harsh enviroments, including FTTX and outside plant applications. The L-com FOCB033015N02M multi-purpose outdoor H optic (SC/APC) - H optic (SC/APC) SM patch cord is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Multi-purpose outdoor rated patch cord
  • Compatible with Mini-IP and OptiTap®
  • IP 68 rated
  • All weather and UV resistant
  • No installation tools required

Application
  • FTTX
  • Broadcasting
  • Cell Tower
  • Security
  • Control Automation
  • Industrial
  • outside plant applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.