L-com

Grey Buffer Tube Stripper for cables up to 1/8 in. diameter

  • Picture of Grey Buffer Tube Stripper for cables up to 1/8 in. diameter
Picture of Grey Buffer Tube Stripper for cables up to 1/8 in. diameter
SKU FOT-ST-BT162
  Available for backorder
Quantity Price
1 - 24 $22.09
25 - 49 $21.21
50 - 99 $20.54
100 + Call Us
Price $22.09

All Prices are in US Dollars and do not include duties



L-com's FOT-ST-BT162 is a Buffer Tube Stripper with Adjustable Blades. The FOT-ST-BT162 is for use with simplex cables up to 1/8 inch diameter. The L-com FOT-ST-BT162 is a precision tool allows cutting of different buffer tube diameters without knicking fiber. The L-com FOT-ST-BT162 is one of thousands of high quality fiber optic products and accessories that are in-stock and ready to ship.

Features
  • Buffer Tube Stripper with Adjustable Blades
  • For use with simplex cables up to 1/8" diameter
  • Precision tool allows cutting of different buffer tube diameters without knicking fiber

Application
  • Fiber Cable Termination
  • Fiber Cable Assembly Repair

Key Specifications

Key Specifications

Part Number
FOT-ST-BT162
Design (Tool Type)
Hardware
Primary Application/Family
Fiber
Length
9 in

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.