L-com

Green illuminated Vandal Resistant Push Button Switch with 2.8mm tab termination

  • Picture of Green illuminated Vandal Resistant Push Button Switch with 2.8mm tab termination
Picture of Green illuminated Vandal Resistant Push Button Switch with 2.8mm tab termination
SKU MPI002/28/GN
Available to Ship 22
Quantity Price
1 - 24 $54.99
25 - 49 $52.24
50 - 99 $49.49
100 + Call Us
Price $54.99

All Prices are in US Dollars and do not include duties



The Bulgin MPI002/28/GN green illuminated vandal-resistant push button switch offered by L-com is built to withstand wear and tear, corrosion, and harsh use in potentially hostile environments like access control systems. This RoHS certified push button switch uses S.P. Push to perform momentary action. Our MPI002/28/GN switch operates at 24 V/dc and 50 mA maximum ratings, and it comes with 2.8mm tab terminations.

This vandal-resistant switch body and button are made of stainless steel with copper clad aluminum terminations. Our push button switch features a maximum contact resistance of 100 mOhm, a minimum insulation resistance of 1000 megaOhm, and a minimum dielectric strength of 2000 kVac. The Bulgin MPI002/28/GN push button switch can operate in temperatures ranging from -30 to 70 degrees Celsius.

L-com has one of the largest in-stock selections of push button switches, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the vandal-resistant push button switch that meets your needs.


Features
  • Ring Illumination
  • 22mm Diameter
  • Single Contact Push to Make
  • 50mA, 24Vdc Contact Rating
  • Red, Green, Blue, White or Dual Colour Illumination
  • Bright Daylight LEDs
  • Independent LED Terminals
  • Front Panel Seal to IP66
  • Integral Supply Resistors
  • TVS Protection

Application
  • Hostile Environments
  • Access Control Applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.