L-com

Bulgin Gland Pack For Large Cable PXA911 and PXA921 Series Connectors, Silicone, IP68

  • Picture of Bulgin Gland Pack For Large Cable PXA911 and PXA921 Series Connectors, Silicone, IP68
Picture of Bulgin Gland Pack For Large Cable PXA911 and PXA921 Series Connectors, Silicone, IP68
SKU PXA980
Available to Ship 29
Quantity Price
1 - 24 $9.29
25 - 49 $8.83
50 - 99 $8.36
100 + Call Us
Price $9.29

All Prices are in US Dollars and do not include duties



The Bulgin PXA980 from L-com is a gland pack for the 900 series buccaneer connectors. Our gland pack has a silicone body material. This gland pack has an IP68 rating and a UL94V-0 flammability rating. Our cable glands are suitable for industrial, commercial, marine, wastewater, transport and infrastructure, medical, recreation and leisure, agriculture, food processing, and consumer electronic applications. Make your online purchase right now to take advantage of our same-day shipping.

The PXA980 IP68-rated gland pack is designed to withstand harsh environments and temperatures between -40 to 85 deg C. Our silicone gland packs are designed for large cable PXA911 and PXA921 series connectors. Our gland pack is suitable for ancillary electrical equipment such as motors, pumps, and lighting equipment. This gland pack comes with 3 additional pairs of cable glands for PXA911 and PXA921 to suit cable sizes such as 7-9mm (dark grey), 9-11mm (white), and 11-13mm (black) diameter.

L-com has the largest in-stock selection of IP68-rated gland packs for international and domestic orders with same-day shipment. All our caps are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect IP68-rated gland packs for your requirements.


Features
  • Packs of 3 additional paris Cable Glands


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.