L-com

Gigabit Industrial PoE+ Injector, IEEE 802.3at 802.3af, Up To 30W 56V, Mid-span, 1-Port, DIN or Wall Mount, DC Powered

  • Picture of Gigabit Industrial PoE+ Injector, IEEE 802.3at 802.3af, Up To 30W 56V, Mid-span, 1-Port, DIN or Wall Mount, DC Powered
  • Picture of Gigabit Industrial PoE+ Injector, IEEE 802.3at 802.3af, Up To 30W 56V, Mid-span, 1-Port, DIN or Wall Mount, DC Powered
  • Picture of Gigabit Industrial PoE+ Injector, IEEE 802.3at 802.3af, Up To 30W 56V, Mid-span, 1-Port, DIN or Wall Mount, DC Powered
  • Picture of Gigabit Industrial PoE+ Injector, IEEE 802.3at 802.3af, Up To 30W 56V, Mid-span, 1-Port, DIN or Wall Mount, DC Powered
  • Picture of Gigabit Industrial PoE+ Injector, IEEE 802.3at 802.3af, Up To 30W 56V, Mid-span, 1-Port, DIN or Wall Mount, DC Powered
Picture of Gigabit Industrial PoE+ Injector, IEEE 802.3at 802.3af, Up To 30W 56V, Mid-span, 1-Port, DIN or Wall Mount, DC Powered
SKU POEIND1GAT-LC
Available to Ship Call us
Quantity Price
1 - 9 $101.99
10 - 24 $99.95
25 - 99 $97.91
100 + Call Us
Price $101.99

All Prices are in US Dollars and do not include duties



The L-com POEIND1GAT-LC is an industrial IEEE 802.3at PoE+ Power over Ethernet injector that is suitable for access points, bridges, network switches, amplifiers and amplified antennas, IP (Internet Protocol), security, traffic systems, VoIP (Voice over Internet Protocol) telephones, and PTZ camera applications. This industrial injector is powered by a DC terminal block that accepts 12 to 48VDC and the DC power supply is sold separately. Our PoE+ injector has an extended temperature range of -40 to 75 degrees C.

The POEIND1GAT-LC from L-com is a mid-span type injector that has a maximum power rating of 56VDC, 30W (backward compatible with IEEE 802.3af). Our industrial injector has ESD protection, and its DIN rail or wall mount design makes the unit suitable for industrial environments. This PoE+ injector is gigabit-rated (Cat6) for up to 100m and comes with an IP30 slim metal case.

L-com stocks a wide selection of POEIND1GAT-LC mid-span injectors that ship the same business day as ordered from our warehouse. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal IEEE 802.3at PoE+ injector as per your requirements.


Features
  • Industrial IEEE 802.3at PoE Plus Power over Ethernet Injector, 56VDC, 30W max (backward compatible with IEEE 802.3af)
  • IP30 slim metal case, extended temp range of -40° to 75° C, ESD protection and DIN rail or wall mount design makes the unit suitable for industrial environments
  • Gigabit rated (Cat6) for up to 100m
  • Powered by DC terminal block that accepts 12 to 48VDC; DC power supply sold separately
  • Mid-span type injector

Application
  • Access Points, Bridges, Network Switches, Amplifiers and Amplified Antennas
  • IP (Internet Protocol), Security and PTZ Cameras
  • Digital Signage and Building Control Systems
  • Traffic Systems
  • VoIP (Voice over Internet Protocol) Telephones

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.