L-com

Gigabit 4-Port PoE+ Injector Hub, IEEE 802.3at, 802.3af, Up To 30W 56V, 120W Budget, 100m Distance, Wall Mountable, AC Powered

  • Picture of Gigabit 4-Port PoE+ Injector Hub, IEEE 802.3at, 802.3af, Up To 30W 56V, 120W Budget, 100m Distance, Wall Mountable, AC Powered
  • Picture of Gigabit 4-Port PoE+ Injector Hub, IEEE 802.3at, 802.3af, Up To 30W 56V, 120W Budget, 100m Distance, Wall Mountable, AC Powered
  • Picture of Gigabit 4-Port PoE+ Injector Hub, IEEE 802.3at, 802.3af, Up To 30W 56V, 120W Budget, 100m Distance, Wall Mountable, AC Powered
  • Picture of Gigabit 4-Port PoE+ Injector Hub, IEEE 802.3at, 802.3af, Up To 30W 56V, 120W Budget, 100m Distance, Wall Mountable, AC Powered
  • Picture of Gigabit 4-Port PoE+ Injector Hub, IEEE 802.3at, 802.3af, Up To 30W 56V, 120W Budget, 100m Distance, Wall Mountable, AC Powered
Picture of Gigabit 4-Port PoE+ Injector Hub, IEEE 802.3at, 802.3af, Up To 30W 56V, 120W Budget, 100m Distance, Wall Mountable, AC Powered
SKU POEHUB4P1GAT-LC
Available to Ship 459
Quantity Price
1 - 9 $123.99
10 - 24 $121.51
25 - 99 $119.03
100 + Call Us
Price $123.99

All Prices are in US Dollars and do not include duties



The L-com POEHUB4P1GAT-LC is an IEEE 802.3at PoE Plus Power over Ethernet injector hub that is suitable for access points, bridges, network switches, amplifiers and amplified antennas, IP (Internet Protocol), security, traffic systems, VoIP (Voice over Internet Protocol) telephones, and PTZ camera applications. This injector hub is gigabit-rated (Cat6) for up to 100m and comes with 4 ports. Our palm-sized PoE+ injector hub has a maximum power rating of 56VDC, 30W, and is backward compatible with IEEE 802.3af.

The POEHUB4P1GAT-LC PoE+ hub is wall-mountable and has a very small form factor. With a 120W total power budget, this industrial injector hub can function as four injectors in one, with each of its four ports able to supply the full 30W of IEEE 802.3at power as needed. L-com’s 4-port injector hub uses standard AC power and comes with a power adapter.

L-com stocks a wide selection of POEHUB4P1GAT-LC injector hubs that ship the same business day as ordered from our warehouse. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal IEEE 802.3at PoE+ injector hub as per your requirements.


Features
  • 4 Port IEEE 802.3at PoE Plus Power over Ethernet Injector Hub, 56VDC, 30W max (backward compatible with IEEE 802.3af)
  • 120W total budget allows all 4 ports to provide full 30W, IEEE 802.3at power if necessary acting like four injectors in one
  • Gigabit rated (Cat6) for up to 100m
  • Uses standard AC power and power adapter is included
  • Palm sized and wall mountable

Application
  • Access Points, Bridges, Network Switches, Amplifiers and Amplified Antennas
  • IP (Internet Protocol), Security and PTZ Cameras
  • Digital Signage and Building Control Systems
  • Traffic Systems
  • VoIP (Voice over Internet Protocol) Telephones

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.