L-com

General Purpose 6 Contact Plug, Female Sockets Solder Tabs

  • Picture of General  Purpose 6 Contact Plug, Female Sockets Solder Tabs
Picture of General  Purpose 6 Contact Plug, Female Sockets Solder Tabs
SKU PX0636
Available to Ship 100
Quantity Price
1 - 24 $16.19
25 - 49 $15.38
50 - 99 $14.57
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $16.19

All Prices are in US Dollars and do not include duties



Bulgin's PX0636 general purpose 6 contact plug with female sockets and solder tab termination from L-com is designed for power applications. This connector features a socket interface and provides a secure connection for demanding environments.

The PX0636 connector is built with a durable design offering IP66, IP68, and IP69K protection against water and dust. It meets UL94V-0 flammability standards, provides UV resistance in compliance with EN 500021:1999, and passes EN60068-2-52 Test Kb Salt Mist (Cyclic) Marine Severity Level 1. It has a compact 1-inch length and width, a 2-inch height. This connector performs reliably in temperatures ranging from -25°C to 70°C.

L-com offers one of the largest in-stock selections of mini series connectors, ready for same-day shipment to both domestic and international locations. Our fast and reliable shipping ensures you receive the connectors you need without delay. Our expert technical support team and knowledgeable sales staff are available to help you find the right general purpose 6 contact plug for your specific application.


Features
  • Waterprood and Dustproof (IP68)
  • Versatile Contact Options
  • Positive Locating Keyways
  • Compact Design
  • Easy Assembly
  • Durable Materials and Approvals

Application
  • Marine
  • Industrial


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.