L-com

Flammable gases Sensor Module, 300-10,000 ppm, Analog and TTL level Output, MQ5 Sensing Element

  • Picture of Flammable gases Sensor Module, 300-10,000 ppm, Analog and TTL level Output, MQ5 Sensing Element
Picture of Flammable gases Sensor Module, 300-10,000 ppm, Analog and TTL level Output, MQ5 Sensing Element
SKU SRAQ-G009
Available to Ship 8
Quantity Price
1 - 24 $6.39
25 - 49 $6.13
50 - 99 $5.94
100 + Call Us
Price $6.39

All Prices are in US Dollars and do not include duties



The L-com SRAQ-G009 gas sensor module is used to detect the presence and concentration of flammable gases such as butane, propane, methane as well as other gases containing carbon monoxide. This device requires a 5 VDC ± 0.2 V power supply, a < 150 mA working current, and has a detection range of 300-10,000 ppm. Our 5 VDC ± 0.2 V sensor module is well suited for flammable gas leakage alarms, industrial settings, chemical manufacturing, portable gas detectors, and anywhere combustible gas concentration is a concern. .

The flammable gases sensor module has 2.54 mm 4 pin male header which allows for easy integration into gas detection devices. The sensor module features a MQ5 sensing element with good sensitivity and selectivity to flammable gases such as butane, propane, methane as well as other gases containing carbon monoxide, which makes it less affected by temperature and humidity. This SRAQ-G009 sensor module has a analog and TTL level output modes and it operates at temperatures ranging from -10 to 50 Degrees C.

L-com has the largest in-stock selection of IoT gas sensor modules with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect flammable gases sensor module per your requirement.


Features
  • Features Mq5 sensing element
  • Highly sensitive to flammable gas
  • Wide detection range 300-10,000ppm
  • Analog output and TTL level outputs
  • 2.54mm 4pin male header

Application
  • Flammable gas leakage alarms
  • Industrial settings
  • Chemical manufacturing
  • Portable gas detectors
  • Anywhere combustible gas concentration is a concern.

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.