L-com

Fusion Splice Protection Sleeve, SS201 rod, Slim, Length 40mm, Outer OD 3.1mm, Inner diameter 1.4mm, 100PC/Bag

SKU FOT-FSS-40S
Available to Ship 65
Quantity Price
1 - 24 $15.79
25 - 49 $15.00
50 - 99 $14.21
100 + Call Us
Price $15.79

All Prices are in US Dollars and do not include duties



The L-com FOT-FSS-40S fiber optic splice protection sleeve is designed to provide unparalleled support and protection for optical fusion splices. With an outer shrink tube diameter of 3.1mm and an inner diameter of 1.4mm, this 40mm fusion splice sleeve is perfect for safeguarding your fiber optic connections. Made from transparent Polyethylene (PE) and incorporating a 1.0mm SS201 stainless steel rod, the L-com FOT-FSS-40S ensures long-lasting durability and reliability, even in demanding environments with operating temperatures ranging from -45 to 105°C.

Ideal for use with bare fiber and 900um jackets, L-com’s FOT-FSS-40S fiber splice tube shrinks to an outer diameter of 2.5mm after heat application, providing a secure and tight seal. Its transparent PE sleeve allows for easy inspection of the splice, while the stainless-steel rod offers robust mechanical strength, preventing bending and breakage. This optical fiber splice protection sleeve is compatible with most standard splice trays and fusion splicers, making it a versatile choice for various applications in telecommunications, data centers, and beyond.

Key features of the L-com FOT-FSS-40S splice protection sleeve include its precise dimensions and high-quality materials, ensuring optimal performance and protection. The 40mm length and 3.1mm outer shrink tube diameter make it suitable for a wide range of splicing needs, while the stainless-steel rod and polyethylene sleeve guarantee longevity and resilience. Choose the L-com FOT-FSS-40S for a reliable, efficient, and effective solution to your fiber optic splicing requirements.

Features
  • Support and protect optical fusion splice
  • For use with bare fiber, 900um jacket
  • Length - 40mm
  • Outer shrink tube diameter - 3.1mm
  • Shrinks to 2.5mm OD after shrink
  • Inner diameter 1.4mm
  • Utilizes 1.0mm SS201 stainless steel rod
  • Transparent Polyethylene (PE) sleeve
  • Fits most standard splice trays
  • Compatible with most fusion splicers

Application
  • Data Centers
  • Telecommunications
  • FTTA, FTTx
  • CATV
  • Industrial Networks
  • Passive Optical Networks (PON)
  • Local Area Networks (LAN)
  • Military communications
  • Medical

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.