L-com

Bulgin Fully Overmoulded USB Cable 400 Series USB Standard A Plug To Sealed Mini B Plug 3M Cable

  • Picture of Bulgin Fully Overmoulded USB Cable 400 Series USB Standard A Plug To Sealed Mini B Plug 3M Cable
Picture of Bulgin Fully Overmoulded USB Cable 400 Series USB Standard A Plug To Sealed Mini B Plug 3M Cable
SKU PX0441/3M00
Available to Ship 198
Quantity Price
1 - 24 $37.79
25 - 49 $35.90
50 - 99 $34.01
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $37.79

All Prices are in US Dollars and do not include duties



Bulgin’s PX0441/3M00 from L-com is a fully overmoulded USB cable suitable for industrial, commercial, marine, wastewater, medical, recreation and leisure, agriculture, food processing, consumer electronics, transport, and infrastructure industries. The USB cable has 5 gold-plated copper alloy contacts and a 19.100 mm diameter over the coupling ring. Our dust and waterproof 400 series buccaneer connector cord is made from PVC material and has a nitrile O-ring.

Bulgin’s PX0441/3M00 from L-com fully overmoulded cable is UV-resistant and meets UL94V-0, IP68, and IP69K ratings. Our USB standard A plug to sealed mini B plug cable connector has a 2 in. length, 1 in. diameter, and 1 in. height. This USB cable has a 42V maximum voltage, 5000 mating cycles, and 50 mOhm contact resistance. The 3-meter cord can withstand maximum operating temperatures of up to 70 degrees C. Our 5 contact fully overmoulded USB cable meets CSA and UL standards.

L-com has one of the largest in-stock selections of fully overmoulded USB cables for local, domestic, and international orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can assist you in obtaining the 400 series buccaneer USB cable that meets your needs.


Features
  • IP68 Sealed Mini ‘B’ Plug to Standard ‘A’ Plug
  • Fully overmoulded construction
  • Available in 2, 3 & 4.5m lengths
  • Mates with PX0443, PX0446, PX0447, PX0456, PX0457 & PX0458


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.