L-com

FTTH Terminal Box 4 Ports Metal, Connector with 4 LC/APC SM Duplex Adapter and 8 LC/APC SM Pigtails

  • Picture of FTTH Terminal Box 4 Ports Metal, Connector with 4 LC/APC SM Duplex Adapter and 8 LC/APC SM Pigtails
  • Picture of FTTH Terminal Box 4 Ports Metal, Connector with 4 LC/APC SM Duplex Adapter and 8 LC/APC SM Pigtails
  • Picture of FTTH Terminal Box 4 Ports Metal, Connector with 4 LC/APC SM Duplex Adapter and 8 LC/APC SM Pigtails
  • Picture of FTTH Terminal Box 4 Ports Metal, Connector with 4 LC/APC SM Duplex Adapter and 8 LC/APC SM Pigtails
  • Picture of FTTH Terminal Box 4 Ports Metal, Connector with 4 LC/APC SM Duplex Adapter and 8 LC/APC SM Pigtails
Picture of FTTH Terminal Box 4 Ports Metal, Connector with 4 LC/APC SM Duplex Adapter and 8 LC/APC SM Pigtails
SKU LCFTB-104-LCA
Available to Ship 34
Quantity Price
1 - 24 $56.99
25 - 49 $54.14
50 - 99 $51.29
100 + Call Us
Price $56.99

All Prices are in US Dollars and do not include duties



The L-com LCFTB-104-LCA FTTH Terminal Box presents a cutting-edge solution for indoor fiber optic termination and distribution of optical cables. Crafted with sturdy metal, this wall-mountable box guarantees durability and reliability for your network connections. Featuring 1 inlet, 4 outlet, it facilitates seamless connectivity, ensuring smooth data transmission throughout your infrastructure.

L-com’s LCFTB-104-LCA FTTH Terminal Box comes fully equipped with 4 LC/APC duplex couplers and 8 SM 0.9mm pigtails, making it ready for splicing and immediate deployment. Its low-profile design makes it ideal for Fiber to the Home (FTTH) setups, effortlessly blending into any indoor environment without occupying unnecessary space. With its compact yet robust construction, this fiber optic FTTH Terminal Box offers the perfect housing solution for your fiber optic network, ensuring both protection and accessibility.

Engineered for efficiency, the L-com LCFTB-104-LCA streamlines fiber optic management with its convenient cable in/out ports. Whether you are establishing a new network or upgrading an existing one, this indoor provides the reliability and functionality needed for seamless operation. Invest in the L-com LCFTB-104-LCA for a hassle-free solution that meets the demands of modern fiber optic FTTH termination connectivity, ensuring optimal performance for your network infrastructure.


Features
  • Low profile Fiber to the Home (FTTH) design
  • 4 LC/APC duplex couplers & 8 SM 0.9mm pigtails included
  • Metal indoor wall mount
  • Cable in/out ports: 1 inlet, 4 outlet

Application
  • FTTH Access Networks
  • Small office/home office (SOHO) networks
  • Metropolitan area networks (MANs)
  • CATV Networks

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.