L-com

Bulgin Front Panel Mount USB 2.0 Extension Cable, PX0844 Series Sealed B Socket Front of Panel to Standard B Plug, 0.5M Cable

  • Picture of Bulgin Front Panel Mount USB 2.0 Extension Cable, PX0844 Series Sealed B Socket Front of Panel to Standard B Plug, 0.5M Cable
Picture of Bulgin Front Panel Mount USB 2.0 Extension Cable, PX0844 Series Sealed B Socket Front of Panel to Standard B Plug, 0.5M Cable
SKU PX0844/B/0M50/B
Available to Ship 20
Quantity Price
1 - 24 $56.99
25 - 49 $54.14
50 - 99 $51.29
100 + Call Us
Price $56.99

All Prices are in US Dollars and do not include duties



The Bulgin PX0844/B/0M50/B front panel mount USB 2.0 extension cable with USB standard buccaneer connector offered by L-com is intended for use in harsh environments for a variety of high speed data protocols. Our PX0844 series sealed B socket front of panel to standard B plug cable can withstand voltages of up to 5 V and currents up to 1 A.

This front panel mount USB 2.0 extension cable is best suited to operators of high speed data networks in internal or external environments that require protection against the ingress of dust and moisture. Our 0.5 meter cable is made of glass filled PVC (PA) and meets UL94V-0 flammability standards. When mated with compatible connector, this glass filled PVC (PA) cable is water and dustproof to IP68 standards.

The Bulgin PX0844/B/0M50/B front panel mount USB 2.0 extension cable with USB standard buccaneer connector can resist cold temperatures ranging from 0 to 70 degrees C. The connector on this cable measures 20.185 inch in length, 1.5 inch in height, and 1.5 inch in width.

L-com has one of the largest in-stock selections of data cables, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the front panel mount USB 2.0 extension cable with USB standard buccaneer connector that meets your needs.


Features
  • Front Panel Mount USB Extension
  • Water and dustproof to IP68 when mated with compatible connector
  • Mate with PX0840, PX0841 USB Cables

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.