L-com

Bulgin Front Panel Mount Connector PXM7012 Series 6 Contact Socket Screw Term (contacts supplied) Metal

  • Picture of Bulgin Front Panel Mount Connector PXM7012 Series 6 Contact Socket Screw Term (contacts supplied) Metal
Picture of Bulgin Front Panel Mount Connector PXM7012 Series 6 Contact Socket Screw Term (contacts supplied) Metal
SKU PXM7012/06S/ST
Available to Ship 30
Quantity Price
1 - 24 $63.99
25 - 49 $60.79
50 - 99 $57.59
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $63.99

All Prices are in US Dollars and do not include duties



Bulgin's PXM7012/06S/ST PXM7012 series front panel mount connector from L-com is IP66, IP68, and IP69K rated when mated, providing robust protection against dust, water, and harsh conditions. This 7000 series buccaneers connector features a 6 contact socket with screw termination, with the contacts supplied and pre-fitted.

This front panel mount connector has a metal body. Our connector offers secure, quick mating and release, ensuring ease of use. The PXM7012 series connector from L-com is suitable for industries such as telecom, security systems, data centers, emergency and backup power systems, medical devices, renewable energy, and outdoor or harsh environments.

Our PXM7012 series front panel mount connector is designed for a wide range of dust and water-borne environments, it is made from lightweight, self-extinguishing material. This material is ideal for long-term outdoor use, ensuring durability and reliability in harsh conditions. We offer a versatile solution suitable for applications ranging from mains power to signal transmission, meeting diverse needs.

L-com has one of the largest in-stock selections of power connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the PXM7012 series front panel mount connector that meets your needs. Product image a representation only, see datasheet description for full details.


Features
  • Front Panel Mount Connectors
  • Water and dustproof to IP66, IP68, IP69K when mated with compatible connector
  • Quick turn locking ring with less than quarter turn locking and positive feedback
  • Socket
  • 6 Contacts
  • Screw termination
  • Metal body
  • PXM7083 Sealing Cap available separately to maintain IP rating of unmated connectors
  • Mate with PXP7010/PXM7010 Series Flex Connectors

Application
  • Telecom
  • Security Systems
  • Data Centers
  • Emergency & Back up Power Systems
  • Medical Devices
  • Renewable Energy
  • Outdoor/Harsh Environment


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.