Bulgin's PXM6012/08P/CR PXM6012 series front panel cable connector from Bulgin combines a push/pull coupling mechanism with proven environmental sealing. This buccaneer circular connector from the 6000 series has 8 contacts and a 16-20-AWG conductor. Our circular power connector is capable of handling voltages of up to 277V and currents of up to 10A. The connector's contact resistance and insulation resistance are both 10 mOhm.
This 16-20 AWG connector is ideal for a wide range of applications, including commercial, transportation, medical, agricultural/food processing, wastewater, and consumer electronics. Our front panel cable connector is composed of brass with crimp/solder termination and can handle data (USB and Ethernet), signal, and mains power. This brass connector features a plug contact and a fitting tool, which are available separately. The PXM6012 series front panel cable connector measures 1.75 inches in length, 1.25 inches in width, and 1.25 inches in height.
The Bulgin PXM6012/08P/CR buccaneer circular power connector can withstand cold temperatures ranging from -40°C to +120°C. Our connector includes a sealing cap (available separately) to retain the IP rating of unmated connectors. This circular power connector is designed and independently tested to IP66, IP68, and IP69K standards, making it perfect for applications where dust and water ingress must be avoided, as well as where ease of connection, space, and appearance are critical factors.
L-com has one of the largest in-stock selections of power connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the PXM6012 series front panel cable circular power connector that meets your needs.
Features
- Mates with Flex Cable connectors PXM6010
- Single hole fixing
- Plug or Socket versions
- Leading earth on 3 Contact connectors
- 2 contact, plug contacts