Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

Bulgin Front Panel Mount 400 Series SMB Connector 1 m RG-174 50 Ohm

  • Picture of Bulgin Front Panel Mount 400 Series SMB Connector 1 m RG-174 50 Ohm
Picture of Bulgin Front Panel Mount 400 Series SMB Connector 1 m RG-174 50 Ohm
SKU PX0414/1M00
Available to Ship 50
Quantity Price
1 - 24 $58.99
25 - 49 $56.04
50 - 99 $53.09
100 + Call Us
Price $58.99

All Prices are in US Dollars and do not include duties



Bulgin’s PX0414/1M00 from L-com is a front panel mounting connector suitable for industrial, commercial, marine, wastewater, medical, recreation and leisure, agriculture, food processing, consumer electronics, transport, and infrastructure industries. The connector has 50 Ohms of impedance and a 19.100 mm diameter over the coupling ring. Our dust and waterproof 400 series buccaneer connector is made from polyamide material. This front panel mounting connector is perfect for harsh environmental conditions.

Bulgin’s PX0414/1M00 from L-com connector is UV-resistant and meets UL94V-0, IP68, and IP69K ratings. Our SMB jack front panel connector has a 1 in. length, 1 in. diameter, and 1 in. height. This mounting connector has RG-174 cable compatibility, 500 mating cycles, and 1000 MOhm insulation resistance. The 1-meter cable connector can withstand operating temperatures ranging from -20 to 80 degrees C. Our 1 contact 18 N cable retention force connector meets CSA and UL standards.

L-com has one of the largest in-stock selections of front panel mount connectors for local, domestic, and international orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can assist you in obtaining the 400 series buccaneer connector that meets your needs.


Features
  • Mates with Flex connectors (PX0415, PX0416)
  • Single hole fixing
  • Supplied with SMB jack
  • Terminated with RG-174 cable
  • U.FL cable version also available


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.