L-com

Refrigerent Gas Sensor Module, 10-1000 ppm, Analog and TTL level Output, MQ139 Sensing Element

  • Picture of Refrigerent Gas Sensor Module, 10-1000 ppm, Analog and TTL level Output, MQ139 Sensing Element
Picture of Refrigerent Gas Sensor Module, 10-1000 ppm, Analog and TTL level Output, MQ139 Sensing Element
SKU SRAQ-G021
Available to Ship 4
Quantity Price
1 - 9 $56.79
10 - 24 $54.52
25 - 99 $52.25
100 + Call Us
Price $56.79

All Prices are in US Dollars and do not include duties



The L-com SRAQ-G021 gas sensor module is used to detect the presence and concentration of various refrigerants including R11, R22, R113, R134, R409A, R410A. This device requires a 5 VDC ± 0.2 V power supply, a < 150 mA working current, and has a detection range of 10-1000 ppm. Our 5 VDC ± 0.2 V sensor module is well suited for freon gas detectors, gas leakage, refrigeration units, and air conditioning systems.

The various refrigerants including R11, R22, R113, R134, R409A, R410A etc. sensor module has 4 pin male header which allows for easy integration into gas detection devices. The sensor module features a MQ139 sensing element with good sensitivity and selectivity to various refrigerants including R11, R22, R113, R134, R409A, R410A etc., which makes it less affected by temperature and humidity. This SRAQ-G021 sensor module has a analog and TTL level output modes and it operates at temperatures ranging from -10 to 50 Degrees C.

L-com has the largest in-stock selection of IoT gas sensor modules with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect various refrigerants including R11, R22, R113, R134, R409A, R410A etc. gas sensor module per your requirement.


Features
  • Features Mq139 sensing element
  • High sensitivity to freon
  • Analog and TTL outputs
  • Indication light
  • Fast response
  • 4pin male header

Application
  • Freon gas detectors
  • Gas leakage
  • Refrigeration units
  • Air conditioning systems

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.