L-com

Flat Panel Antenna, 4900 to 6200 MHz, 23 dBi, 2 x 2 MIMO, N Female, H/V or 45 Deg. Slant

  • Picture of Flat Panel Antenna, 4900 to 6200 MHz, 23 dBi, 2 x 2 MIMO, N Female, H/V or 45 Deg. Slant
Picture of Flat Panel Antenna, 4900 to 6200 MHz, 23 dBi, 2 x 2 MIMO, N Female, H/V or 45 Deg. Slant
SKU HG4958-23DP
Available to Ship 119
Quantity Price
1 - 9 $295.99
10 - 24 $290.07
25 - 99 $284.15
100 + Call Us
Price $295.99

All Prices are in US Dollars and do not include duties



L-com's HG4958-23DP is a single band MIMO flat panel antenna that ships on the same day as ordered. It has a frequency range of 4900 to 6200 MHz, providing stability over a wide bandwidth to support gigabit transmissions and has operating temperature ranging from -40 to 60°C. This antenna has an 23 dBi high gain, which describes electrical power conversion capability.

The L-com HG4958-23DP flat panel antenna has a type N female connector capable of carrying microwave frequencies used to join coaxial cables. This point-to-point antenna has a 50 Ohms impedance and is highly directional, which means it receives greater power in a specific direction. This antenna features dual slant (V/H or ±45°) polarization, which makes them compatible with any single or dual polarized 2 x 2 MIMO radio and eliminates the risk of link strength degradation due to polarization mismatch.

L-com HG4958-23DP white flat panel antenna has a maximum input VSWR of 1.7:1. It has 100 W maximum power per port within which it has the ability to perform without damage. This antenna has dc ground lightening protection to protect the system from damage due to lightening strikes. This high-performance 23 dBi Wi-Fi 6 antenna is ideal for indoor or outdoor, point to point data links (PtP), point to multi-point data links (PtMP), Wi-Fi 5, Wi-Fi 6, unlicensed 5GHz and 6GHz bands, 5G bands - n46, n47, n96, n102, 2x2 MIMO capability and, high speed internet access applications.

L-com has one of the largest in-stock collections of antennas with our wide selection of superior quality RF parts, that ship same day. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal single band MIMO flat panel antenna as per your requirement.


Features
  • 2-port Flat panel antenna
  • 4900 to 6200 MHz, 23 dBi
  • VSWR < 1.7:1
  • All aluminum material
  • Dual slant (V/H or ±45°)
  • Horizontal beam-width 12°
  • Vertical beam-width 12°
  • 100 W max input power per port
  • 2 x N type female connectors
  • DC ground
  • Water proof rating: IP-65

Application
  • Indoor or outdoor
  • Point to point data links (PtP)
  • Point to multi-point data links (PtMP)
  • Wi-Fi 5, Wi-Fi 6
  • Unlicensed 5GHz and 6GHz bands
  • 5G bands - n46, n47, n96, n102
  • 2x2 MIMO capability
  • High speed internet access

Key Specifications

Key Specifications

Antenna Type
Flat Panel
Polarization
H/V or 45 Deg. Slant
Minimum Frequency
4.9 GHz
Maximum Frequency
6.2 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.7:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.