L-com

Flammable Lpg Gas Transmitter, 300 to 10000 ppm, Analog and TTL Output

  • Picture of Flammable Lpg Gas Transmitter, 300 to 10000 ppm, Analog and TTL Output
Picture of Flammable Lpg Gas Transmitter, 300 to 10000 ppm, Analog and TTL Output
SKU SRAQ-G111
Available to Ship 20
Quantity Price
1 - 24 $49.19
25 - 49 $46.73
50 - 99 $44.27
100 + Call Us
Price $49.19

All Prices are in US Dollars and do not include duties



The L-com SRAQ-G111 LPG gas transmitter is most suitable for IoT applications. This transmitter is used to detect the presence and concentration of liquified petroleum gas, namely propane and butane. Our 4 pin male header transmitter is well suited for use in detecting LPG gas leaks and triggering alarms.

This SRAQ-G111 transmitter has an analog and TTL output modes, and it has wide detection range of 300-1,000 ppm. The device has an integrated circuitry which produces a non-linear voltage signal corresponding to the smoke and gas concentrations. Our LPG gas transmitter is designed for industrial settings, chemical manufacturing, portable gas detectors and anywhere LPG gas concentration is a concern.

L-com has the largest in-stock selection of IoT gas transmitter with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect LPG gas transmitter module per your requirement.


Features
  • Highly sensitive to propane and butane
  • Wide detection range 300-1,000ppm
  • Analog and TTL outputs
  • 4pin male header

Application
  • Industrial settings
  • Chemical manufacturing
  • Portable gas detectors
  • Anywhere LPG gas concentration is a concern

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.