L-com

Flammable Lng Lpg Gas Transmitter, 300-10000 ppm, 0-10 V Output

  • Picture of Flammable Lng Lpg Gas Transmitter, 300-10000 ppm, 0-10 V Output
Picture of Flammable Lng Lpg Gas Transmitter, 300-10000 ppm, 0-10 V Output
SKU SRAQ-G208
Available to Ship 5
Quantity Price
1 - 24 $49.19
25 - 49 $46.73
50 - 99 $44.27
100 + Call Us
Price $49.19

All Prices are in US Dollars and do not include duties



The L-com SRAQ-G208 LNG/LPG gas transmitter is most suitable for IoT applications. This transmitter is used to detect the presence and concentration of liquified petroleum gas as well as liquified natural gas. Our wall or DIN rail mountable transmitter is well suited for use in detecting LPG and LNG gas leaks and triggering alarms.

This SRAQ-G208 transmitter has an analog output, and it has a wide detection range of 300-1,000 ppm. The 24 VDC device has integrated circuitry which produces a non-linear voltage signal corresponding to the gas concentrations. Our LPG gas transmitter is designed is designed for industrial settings, chemical manufacturing, portable gas detectors and anywhere LPG gas concentration is a concern.

L-com has the largest in-stock selection of IoT gas transmitter with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect LPG/LNG gas transmitter module per your requirement.


Features
  • Highly sensitive to LNG/LPG
  • 24VDC supply
  • Wide detection range 300-1,000ppm
  • Analog output
  • Wall or DIN rail mountable

Application
  • Industrial settings
  • Chemical manufacturing
  • Portable gas detectors
  • Anywhere LNG or LPG gas concentration is a concern

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.