L-com

Fixed Click Type Torque Wrench With 3/4 Bit For 7mm, N Connectors Pre-set to 14 in-lbs

  • Picture of Fixed Click Type Torque Wrench With 3/4 Bit For 7mm, N Connectors Pre-set to 14 in-lbs
Picture of Fixed Click Type Torque Wrench With 3/4 Bit For 7mm, N Connectors Pre-set to 14 in-lbs
SKU LC-TWC1434
Available to Ship 23
Quantity Price
1 - 9 $535.00
10 - 24 $513.60
25 - 99 $492.20
100 + Call Us
Price $535.00

All Prices are in US Dollars and do not include duties



LC-TWC1434 click type torque wrench, is designed for 7mm and type N connectors, has a 3/4 bit with a preset value of 14 in-lbs. L-com's LC-TWC1434 click type torque wrenches allow accurate mating force when assembling and disassembling a variety of RF coaxial connectors. The unique feature of click type RF wrenches is that once the preset torque value is reached, they will "click" which can be heard and felt, followed by a slight bend at the head, alerting the user to stop applying torque to the connector. L-com's click type 7mm and type N torque wrenches are in-stock and are also available for a wide variety of other RF connectors, all of which ship the same day.

Features
  • Designed for continual use
  • Will “click” once preset torque value is achieved
  • Designed to avoid over torque

Application
  • Attaching test cables in lab environments
  • Final production attachment
  • Field install and testing applications
  • Applying accurate torque
  • Avoiding over torque

Key Specifications

Key Specifications

Design Type
Click Type
Torque Setting
14 in-lbs
Hex Size
3/4
Hex Bit Series 1
7mm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.