L-com

Fixed Click Type Torque Wrench With 20mm Bit For N Connectors Pre-set to 14 in-lbs

  • Picture of Fixed Click Type Torque Wrench With 20mm Bit For N Connectors Pre-set to 14 in-lbs
Picture of Fixed Click Type Torque Wrench With 20mm Bit For N Connectors Pre-set to 14 in-lbs
SKU LC-TWC1420MM
Available to Ship Call us
Quantity Price
1 - 9 $343.99
10 - 24 $330.23
25 - 99 $316.47
100 + Call Us
Price $343.99

All Prices are in US Dollars and do not include duties



LC-TWC1420MM click type torque wrench, designed for type N connectors, has a 20mm bit with a preset value of 14 in-lbs. L-com's LC-TWC1420MM click type torque wrenches allow accurate mating force when assembling and disassembling a variety of RF coaxial connectors. The unique feature of click type RF wrenches is that once the preset torque value is reached, they will "click" which can be heard and felt, followed by a slight bend at the head, alerting the user to stop applying torque to the connector. L-com's click type N torque wrenches are in-stock and also available for a wide variety of other RF connectors, all of which ship the same day.

Features
  • Designed for continual use
  • Will “click” once preset torque value is achieved
  • Designed to avoid over torque

Application
  • Attaching test cables in lab environments
  • Final production attachment
  • Field install and testing applications
  • Applying accurate torque
  • Avoiding over torque

Key Specifications

Key Specifications

Design Type
Click Type
Torque Setting
14 in-lbs
Hex Size
20
Hex Bit Series 1
N

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.