Fixed Break-Over Torque Wrench With 5/8 Bit For TNC Connectors Pre-set to 6 in-lbs

SKU LCTWB0658-TQ
QTY available 8
Quantity Price
1 - 9 $215.99
10 - 24 $207.35
25 - 99 $198.71
100 + Call Us
Price $215.99

All Prices are in US Dollars and do not include duties



LCTWB0658-TQ is a break-over type torque wrench with 5/8 bit for TNC connectors and a preset value of 6.1 in-lbs. L-com’s LCTWB0658-TQ break-over torque wrenches allow accurate mating force when assembling and disassembling a variety of RF coaxial connectors. The unique feature of break-over torque wrenches is that they will “break” at the pivot point once the preset torque value is achieved, effectively preventing the user from over tightening the coupling nut on the connector which is not possible with a click style torque wrench. Our break-over TNC torque wrenches are lab-quality tools made with a durable nickel-plated steel alloy wrench head connected to a lightweight, Black anodized aluminum handle.

Features
  • Break-over design prevents over-torqueing
  • Black anodized aluminum handle
  • Each break-over torque wrench comes secured inside a labeled wooden box

Application
  • Lab environments
  • Production cable attachment
  • Field install and testing
  • Applying accurate torque
  • Preventing over torque


Documents and Resources

Key Specifications

Key Specifications

Design Type
Break-Over
Torque Accuracy
0.3 in-lbs
Torque Setting
6.1 in-lbs
Hex Size
5/8
Hex Bit Series 1
TNC

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov