L-com

Fixed Break-Over Torque Wrench With 3/4 Bit For N Connectors Pre-set to 8 in-lbs

  • Picture of Fixed Break-Over Torque Wrench With 3/4 Bit For N Connectors Pre-set to 8 in-lbs
Picture of Fixed Break-Over Torque Wrench With 3/4 Bit For N Connectors Pre-set to 8 in-lbs
SKU LCTWB0834-TQ
Available to Ship 1
Quantity Price
1 - 9 $433.99
10 - 24 $416.63
25 - 99 $399.27
100 + Call Us
Price $433.99

All Prices are in US Dollars and do not include duties



LCTWB0834-TQ is a break-over type torque wrench with 3/4 bit for N connectors and a preset value of 8 in-lbs. L-com’s LCTWB0834-TQ break-over torque wrenches allow accurate mating force when assembling and disassembling a variety of RF coaxial connectors. The unique feature of break-over torque wrenches is that they will “break” at the pivot point once the preset torque value is achieved, effectively preventing the user from over tightening the coupling nut on the connector which is not possible with a click style torque wrench. Our break-over N torque wrenches are lab-quality tools made with a durable nickel-plated steel alloy wrench head connected to a lightweight, Black anodized aluminum handle.

Features
  • Break-over design prevents over-torqueing
  • Black anodized aluminum handle
  • Each break-over torque wrench comes secured inside a labeled wooden box

Application
  • Lab environments
  • Production cable attachment
  • Field install and testing
  • Applying accurate torque
  • Preventing over torque


Product Resources

Key Specifications

Key Specifications

Design Type
Break-Over
Torque Accuracy
0.4 in-lbs
Torque Setting
8.1 in-lbs
Hex Size
3/4
Hex Bit Series 1
N

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.