L-com
Sort by
Items per page
The result that matches your selection is 4 items, currently showing page 1

Ultra SCSI (SCSI-5) Adapter Cables - VHDCI to Half Pitch (HPDB68) 68 Position Male Connectors

VHDCI to HPDB68 SCSI cable assemblies connect VHDCI interfaces to Half Pitch (HPDB68) 68 position male connectors in high-density SCSI environments commonly used in storage systems, servers, and legacy data transfer applications requiring consistent signal connectivity. Ultra SCSI-5 adapter cables support integration between different SCSI interface types while maintaining compatibility across devices with 68-position male connectors on both ends enabling secure connections between controllers and peripheral devices. Built for compact, high-pin-count connections within limited rack or system space supporting parallel SCSI communication for data handling.

For comprehensive SCSI cable assembly solutions beyond VHDCI to HPDB68 adapter configurations, explore our SCSI Cables category, featuring SCSI-1 Centronics, SCSI-2 HPDB50, SCSI-3 HPDB68, Ultra SCSI VHDCI, and LSZH assemblies for storage systems, servers, and legacy data transfer applications.

Related Categories: 

FAQs

What are VHDCI to HPDB68 SCSI cables used for in storage systems?

VHDCI to HPDB68 SCSI cables are designed to connect VHDCI interfaces to Half Pitch (HPDB68) 68 position male connectors in high-density SCSI environments supporting storage systems, servers, and legacy data transfer applications. These SCSI-5 adapter cables are commonly used where consistent signal connectivity is required between controllers and peripheral devices. Applications include enterprise and industrial environments where existing SCSI infrastructure is maintained or integrated with compatible hardware using parallel SCSI communication.

What connector configuration do SCSI-5 adapter cables use?

SCSI-5 adapter cables feature 68-position male connectors on both ends enabling secure connections between controllers and peripheral devices in high-density SCSI environments. The VHDCI to HPDB68 configuration supports integration between different SCSI interface types while maintaining compatibility across storage systems and servers. 68-position male connectors accommodate compact, high-pin-count connections within limited rack or system space in legacy data transfer applications.

What applications require VHDCI to HPDB68 SCSI cables?

VHDCI to HPDB68 SCSI cables are built for applications that require compact, high-pin-count connections within limited rack or system space supporting storage systems and servers. These SCSI-5 adapter cables are used in environments where parallel SCSI communication is still deployed for data handling between controllers and peripheral devices. Enterprise and industrial environments use these cables where existing SCSI infrastructure is maintained or integrated with compatible hardware including controllers, drives, and enclosures using SCSI-5 standards.

How do SCSI-5 adapter cables support signal integrity?

SCSI-5 adapter cables feature shielding and connector construction structured to support data integrity in standard SCSI setups between storage systems and servers. The shielding protects parallel SCSI communication signals from electromagnetic interference in high-density SCSI environments. Connector construction ensures stable signal transmission between connected systems supporting consistent signal connectivity in legacy data transfer applications and controllers.

How do VHDCI to HPDB68 cables support SCSI infrastructure integration?

VHDCI to HPDB68 SCSI cables support integration between different SCSI interface types while maintaining compatibility across devices in high-density SCSI environments. These SCSI-5 adapter cables enable connection between VHDCI interfaces and Half Pitch HPDB68 connectors supporting existing SCSI infrastructure maintenance. Integration capability supports enterprise and industrial environments maintaining compatibility with controllers, drives, and enclosures using SCSI-5 standards in storage systems and servers.

Need assistance selecting the right VHDCI to HPDB68 SCSI cable or SCSI-5 adapter for your storage system or server installation? Our engineering team provides expert technical guidance on cable length selection, connector configuration requirements, shielding specifications, and SCSI-5 standard compatibility for your specific legacy data transfer, controller, peripheral device, or SCSI infrastructure application requirements.

Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com

L-com cables are part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment.

Sort by
Items per page