L-com

Ultra SCSI Cable, .8mm Male / Male, 3.0m

  • Picture of Ultra SCSI Cable, .8mm Male / Male, 3.0m
  • Picture of Ultra SCSI Cable, .8mm Male / Male, 3.0m
Picture of Ultra SCSI Cable, .8mm Male / Male, 3.0m
SKU CA2000MM-3M
Available to Ship 17
Quantity Price
1 - 9 $368.99
10 - 24 $354.23
25 - 99 $339.47
100 + Call Us
Price $368.99

All Prices are in US Dollars and do not include duties



VHDCI (Very High Density Cable Interconnect) cables from L-com are manufactured to meet or exceed SCSI standards. Features double shielded cable (copper braid plus aluminum mylar foil), 34 pair 28 AWG conductors and nickel plated alloy hoods for the highest quality. In addition, offset backshells are used for applications requiring two side-by-side ports. Will ship immediately if in stock.

Features
  • 0.8mm connector pitch saves valuable space
  • Meets or exceeds SCSI specifications
  • Offset backshells allow for applications requiring two side by side ports
  • Double shielded cable provides maximum protection against data corrupting EMI/RFI
  • Length options are 0.5, 1, 2 & 3 meters; color is gray

Application
  • Data transfer
  • Hard disk drives
  • Storage applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.