L-com

Ultra SCSI Cable, .8mm Male / HPDB50 Male, 1.0m

  • Picture of Ultra SCSI Cable, .8mm Male / HPDB50 Male, 1.0m
  • Picture of Ultra SCSI Cable, .8mm Male / HPDB50 Male, 1.0m
  • Picture of Ultra SCSI Cable, .8mm Male / HPDB50 Male, 1.0m
Picture of Ultra SCSI Cable, .8mm Male / HPDB50 Male, 1.0m
SKU CA2051MM-1M
  Configured to Order
Quantity Price
1 - 9 $52.49
10 - 24 $50.39
25 - 99 $48.29
100 + Call Us
Price $52.49

All Prices are in US Dollars and do not include duties



VHDCI (Very High Density Cable Interconnect) cables from L-com are manufactured to meet or exceed SCSI standards. Connectors are 0.8mm pitch 68 position to SCSI-2 style HPDB50 for adapting between the differing ports. Features double shielded cable (copper braid plus aluminum mylar foil) and 25 pair 28 AWG conductors for the highest quality. In addition, offset backshells are used on the VHDCI connector for applications requiring two side-by-side ports. Will ship immediately if in stock.

Features
  • 0.8mm connector pitch saves valuable space
  • Length options are 0.5, 1, 2 & 3 meters; color is light gray
  • Adapter cables from Ultra SCSI/VHDCI to SCSI-2 (0.8mm 68 position to HPDB50 50 position)
  • Double shielded cable provides maximum protection against data corrupting EMI/RFI
  • Offset backshells on the VHDCI end allow for applications requiring two side by side ports

Application
  • Data transfer
  • Hard disk drives
  • Storage applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.