L-com

Slimline SATA Cable Assembly, w/Power +Data Connectors, 18"

  • Picture of Slimline SATA Cable Assembly, w/Power +Data Connectors, 18"
Picture of Slimline SATA Cable Assembly, w/Power +Data Connectors, 18"
SKU CASSA-18
Available to Ship 2417
Quantity Price
1 - 24 $25.49
25 - 49 $22.94
50 - 99 $20.39
100 + Call Us
Price $25.49

All Prices are in US Dollars and do not include duties



L-com's CASSA slim SATA cables are now available for slimline SATA drives. These assemblies feature compact power and data connector plugs which directly connect into a slimline data drive and splits into a standard latching SATA cable plus a 4 position power connector. Our quality constructed slim line SATA cables support data transfer rates up to 3 Gbps. Order online today!

Features
  • Available in 8" and 18" lengths
  • Supports data transfer rates of up to 3G bps
  • Used with slimline SATA drives and optical drives
  • Features (1) combination power /data SATA connector, (1) latching SATA connector and (1) 4 pin power connector
  • Molded backshells provide durability and increased strength at cable entry point

Application
  • Data transfer
  • External storage
  • Hard disk drives


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.