L-com

SCSI-3 Cable, HPDB68 M/M w/Ferrites, 0.5m

  • Picture of SCSI-3 Cable, HPDB68 M/M w/Ferrites, 0.5m
  • Picture of SCSI-3 Cable, HPDB68 M/M w/Ferrites, 0.5m
Picture of SCSI-3 Cable, HPDB68 M/M w/Ferrites, 0.5m
SKU CAF900MM-05M
  Configured to Order
Quantity Price
1 - 9 $40.69
10 - 24 $37.43
25 - 99 $34.18
100 + Call Us
Price $40.69

All Prices are in US Dollars and do not include duties



SCSI-3 cables from L-com are manufactured to meet or exceed SCSI standards. Connectors are half pitch 68 position male on both ends with rugged molded backshells plus two ferrite cores. The ferrite cores help reduce radiated emissions and undesirable currents within the shield. Features double shielded cable (copper braid plus aluminum mylar foil) and 34 pair 28 AWG conductors for the highest quality. Thumbscrews are 2-56 threaded to fit most applications. Twisted pair cabling reduces cross talk. Will ship immediately if in stock.

Features
  • Ferrite beads reduce radiated emissions and undesirable currents within the shield
  • Gold plated contacts insure repeated mating cycles
  • HPDB68 position male connectors; length options are 0.5, 1, 2 & 3 meters; color is light gray
  • Meets or exceeds SCSI specifications
  • Molded backshells provide durability and increased strength at cable entry point

Application
  • Data transfer
  • Hard disk drives
  • Storage applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.