L-com

SCSI-1 Molded Cable, CN50 Male / Female, 5.0m

  • Picture of SCSI-1 Molded Cable, CN50 Male / Female, 5.0m
  • Picture of SCSI-1 Molded Cable, CN50 Male / Female, 5.0m
  • Picture of SCSI-1 Molded Cable, CN50 Male / Female, 5.0m
Picture of SCSI-1 Molded Cable, CN50 Male / Female, 5.0m
SKU CA752MF-5M
Available to Ship 25
Quantity Price
1 - 9 $48.19
10 - 24 $46.26
25 - 99 $44.33
100 + Call Us
Price $48.19

All Prices are in US Dollars and do not include duties



SCSI-1 cables from L-com are manufactured to meet or exceed SCSI standards. Connectors are Centronics 50 position male to female with rugged molded backshells. Features double shielded cable (copper braid plus aluminum mylar foil) and 25 pair 26 AWG conductors for the highest quality. Twisted pair cabling reduces cross talk. Will ship immediately if in stock.

Features
  • CN50 male connectors; Lengths range from 0.5 to 10 meters; color is light gray
  • Double shielded cable provides maximum protection against data corrupting EMI/RFI
  • Gold plated contacts insure repeated mating cycles
  • Meets or exceeds SCSI specifications
  • Molded backshells provide durability and increased strength at cable entry point

Application
  • Hard disk drives
  • Storage applications
  • Data transfer


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.